SeeedStudio BeagleBone® Green Gateway HDK (Hardware Development Kit)

SeeedStudio BeagleBone® Green Gateway is a new SeeedStudio BeagleBone® Green family board which provides both Ethernet and WiFi/BLE connectivity while keeping the same board dimensions and 2x46 pin headers as the SeeedStudio BeagleBone® Green and SeeedStudio BeagleBone® Green Wireless. In addition to upgrading the Ethernet connectivity to 1Gbit/s, we've incorporated a built-in Octavo OSD3358 SiP (System-in-Package) to replace many discrete components. OSD3358 integrates Texas Instruments AM3358, DDR3 memory, EEPROM, PMIS, LDO in a 21mm x 21mm 1.27mm pitch BGA footprint.

  • SPECIFICATION
  • AM335x 1GHz ARM® Cortex-A8
  • 512MB DDR3 RAM
  • 4GB eMMC on-board fl ash storage
  • 3D graphics accelerator
  • NEON fl oating-point accelerator
  • 2x PRU 32-bit microcontrollers
  • USB client for power and communications
  • USB 2.0 Host
  • Ethernet 10/100/1000Mbit
  • WiFi 802.11 b/g/n 2.4GHz and BLE 4.1
  • 2x46 pin headers
  • Debian Linux supported
  • APPLICATION
  • Internet of Things Gateway
  • Smart Building
  • Industrial Gateway
  • Automation & Process Control
  • Robot

How can we provide customized BeagleBone® boards?

Seeed has a very close relationship with BeagleBoard.org® Foundation and has obtained BeagleBoard® Compatible status for our SeeedStudio BeagleBone® Green, SeeedStudio BeagleBone® Green Wireless, and SeeedStudio BeagleBone® Green Gateway products. As part of the agreement, our product line adheres to open-source principals which allows the boards to be modified. In order to do this in a timely manner, we also keep in stock the raw materials for all of the BOMs in our Open Parts Library (OPL). So parts are available at any time for a quick manufacturing run.

Does this mean that my board

is an official BeagleBone® board if I use HDK?

No, you can not call your product BeagleBoard® or BeagleBone® without an explicit license from the BeagleBoard.org® Foundation. You also cannot assert that BeagleBoard.org® Foundation endorses your product without explicitly licensing the BeagleBoard® Compatible, BeagleBoard® Compliant, BeagleBoard® Embedded or BeagleBoard.org® Foundation approved logos. Fair use (link) requires that you not imply an endorsement or sponsorship from BeagleBoard.org® Foundation without explicit licensing. SeeedStudio has licensed use of the BeagleBoard® Compatible logo for the SeeedStudio BeagleBone® Green, the SeeedStudio BeagleBone® Green Wireless, and the SeeedStudio BeagleBone® Green Gateway products. Visit https://beagleboard.org/logo and https://beagleboard.org/trademark for more details and to contact the BeagleBoard.org® Foundation.

Open Parts Library for SeeedStudio BeagleBone® Green Gateway