The Beaglebone Series

An open-source embedded platform powerful enough for developers, but friendly enough for students.

A Stable Community and Great Support

The Beaglebone is surrounded by an active community which is quick to respond and assist its members. All documents are available for the software and chipsets, allowing answers to be quickly found.

The Power of Linux with Real-Time Capability

When the physical world demands both flexibility and real-time response, the Beaglebone answers the call. Run a full Linux OS while taking advantage of the onboard PRUs (Programmable Real-Time Units) to ensure response and control are sent when needed.

beaglebone

Easy to Customize

Have a unique problem? We can help customize the Beaglebone to better solve your solution.

Learn More
beaglebone

Simple Prototyping

The onboard Grove interfaces allow our more than 140 sensors and actuators to help get you started. Community designed shields and accessories help to accelerate your project even further.

beaglebone

Fit for Numerous Applications

The world has many problems which need a solution. While the Beaglebone Green can be used in many of them, we believe it is well suited for

RoboticsSmart HomesSmart CitiesIndustrial Facilities

View the products

Comparison

BeagleBone Black (BBB)BeagleBone Green (BBG)BeagleBone Green Wireless (BBGW)
PriceUSD55.00USD44.00USD49.90
ProcessorAM3358 1GHz ARM® Cortex-A8AM3358 1GHz ARM® Cortex-A8AM3358 1GHz ARM® Cortex-A8
RAM512MB DDR3 RAM512MB DDR3 RAM512MB DDR3 RAM
On-board flash storage4GB 8-bit eMMC4GB 8-bit eMMC4GB 8-bit eMMC
CPU supports3D graphics accelerator & NEON floating-point accelerator3D graphics accelerator & NEON floating-point accelerator3D graphics accelerator & NEON floating-point accelerator
Microcontroller2x PRU 32-bit microcontrollers2x PRU 32-bit microcontrollers2x PRU 32-bit microcontrollers
Micro USB supportsUSB client for power & communicationsUSB client for power & communicationsUSB client for power & communications
USB1x USB host1x USB host Compatible with Micro usb4x USB host Compatible with Micro usb
EthernetEthernetEthernetWi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE
GPIO2x46 pin headers2x46 pin headers2x46 pin headers
Grove connectorsHDMI port2x Grove connectors2x Grove connectors
Operating Temperature0~750~750~75
SEE OUR DOCUMENTATION FOR MORE DETAILS.

Projects from community

One-stop Prototype Service