![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Base Shield V2.0 for Arduino
Base Shield provides a simple way to connect with Arduino boards and help you get rid of breadboard and jumper wires. With the 16 on-board Grove Connectors, you can easily connect with over 300 Grove modules! The pinout of Base Shield V2 is the same as Arduino Uno R3.
- 10+: $3.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Arduino Uno is the most popular Arduino board so far, however, it is sometimes frustrating when your project requires a lot of sensors or Leds and your jumper wires are in a mess. Base Shield provides a simple way to connect with Arduino boards and help you get rid of breadboard and jumper wires. With the 16 on-board Grove Connectors, you can easily connect with over 300 Grove modules! The pinout of Base Shield V2 is the same as Arduino Uno R3.
Features
There are 16 on-board Grove connectors including 4 x Analog, 7 x Digital, 1 x UART, 4 x I2C. Apart from the rich Grove connectors, on the board you can also see an RST button, a green LED to indicating power status, ICSP pin, a toggle switch and four row of pinouts. There is no need to explain the RST button and LED, but you really need to know below two features that are very important for your projects.
-
Power Compatible:
Every Grove connector has four wires, one of which is the VCC. However, not every micro-controller main board needs a supply voltage of 5V, some boards only need 3.3V. That's why we add a power toggle switch to Base Shield V2 so that you can select the suitable voltage of the micro-controller main board you are using via this switch.
For example, if you are using Arduino UNO with Base Shield V2, please turn the switch to 5V position; while using Seeeduino Arch with Base Shield V2, please turn the switch to 3.3V.
-
Board Compatible:
The pinout of Base Shield V2 is the same as Arduino Uno R3, however Arduino Uno is not the board one that the Base Shield V2 is compatible with, here we listed the boards that we have confirmed that can be used with Base Shield V2.
-
Arduino Leonardo / Seeeduino Lite
-
Arduino 101
-
Arduino Due
-
Intel Edison
What is Grove
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open source software.
Note
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
If using Base Shield v2 with Seeeduino V3, please solder the pads, P1 and P2.
Note
- If you want to use the I2C interface, please connect the D70/D71 pins of the Shield to the I2C slot.
- When using the Shield with Arduino Due, the Wire1.xxx command must be used for I2C to work.
The Arduino Shield usually has the same pin position as the Arduino development board and can be stacked and plugged into the Arduino to implement specific functions. We listed the more than 20 the most useful Arduino shields to help you extend more possibilities for your Arduino projects. Check our blog to learn more about Arduino Shields!
Technical details
Dimensions | 69mm x53mm x23mm |
Weight | G.W 40g |
Battery | Exclude |
Part List
Base Shield V2 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454111801 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewAs expected
-
from order viewWorks according to instructions.
Data sheet and docu clear.
Easy to use and good manufacturing quality. -
from order viewnice shield for arduino. i can connect many grove sensors
-
from order viewexcellent product, works fine
-
from order viewVery well designed shield.