![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Zirka PB Nano 5V
SKU
G0000047
Arduino compatible board in nano form factor, based on the improved RISC AVR 8-bit ATmega328PB microcontroller. Version: 5 volts.
YOU MAY LIKE THIS
PRODUCT DETAILS
Zirka PB Nano 5V
If you are happy with the 8-bit Arduino, but want more peripherals, then the Zirka PB Nano is ready to fill that niche.
Zirka PB Nano - Arduino compatible board in nano form factor, based on the improved RISC AVR 8-bit ATmega328PB microcontroller.
Why is the Zirka PB Nano better than the classic Arduino?
The ATmega328PB is backward compatible with the ATmega328 and is not a complete replacement for the latter. Code developed for ATmega328 will work correctly on ATmega328PB.
You can port your projects from the classic Arduino, but you will have more peripheral interfaces:
- USART х 2
- SPI Х 2
- I2C х 2
Not bad? But that's not all!
10 PWM Channels
The ATmega328PB supports hardware touch scanning using a Peripheral Touch Controller (PTC)
For a voltage of 3.3V, a linear stabilizer AMS1117 is used, with a maximum current of up to 800 mA, which allows you to connect more powerful modules, for example, NRF24L01.
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review