![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ZimaBoard 432-X86 Single Board Server - Hardware Router | personal cloud | Plex Media Server - Intel Celeron N3450 x86 - SATA 6.0 Gb/s for pfsense PCIe x4 - UHD output | Low post cost | High-security traffic - Pre-installed CasaOS
ZimaBoard 432 model is a low-cost single board server equipped with Intel Celeron N3450 Quad Core working distinguishingly as a 4T free charge cloud server or a 4K display media server. It helps manage onboard 32GB eMMC and 4G RAM storage data at high speed and well security with the standard interface and secure VPN.
- 10+: $154.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Intel Celeron N3450 Quad-Core @1.1-2.2GHz, perfect for edge intelligence and smart home projects
- Onboard RAM & Storage: up to 4G LPDDR4 RAM and 32GB eMMC
- Onboard PCIe x4 interface for rich expansibility & playability
- Dual SATA 6.0 Gb/s Ports for HDD/SSD
- Dual Ethernet Ports: easily run OpenWrt/pfSense etc.
- UHD output: 4K@60Hz resolution for network streaming
- Pre-installed CasaOS - simple & elegant home cloud around Docker ecosystem
- Ultra-low power consumption: 6W Thermal Design Power(TDP)
- Gunmetal blade design heatsink with passive cooling
- Compatible OS: Linux(default)/ Windows / OpenWrt / pfSense / Android / Libreelec
Description
ZimaBoard 432 model is a single board server equipped with Intel Celeron N3450 Quad Core operating at 1.1GHz to 2.2GHz which contains both the expandability of an x86 SBC and the standard function of a microserver. It can be applied as a personal Network Attached Storage(NAS) managing 4 Terabyte cloud charging free and the contribution is simplified that can be easily set up in 5 minutes. Meanwhile, the storage data traffic in the high-security single path by the configured highly concealed performance VPN. The user can apply it as a software router by tuning the network with OpenWrt and pfSense wirelessly. Through internet streaming, the single board server has the ability to display a 4K resolution ratio at 60Hz which means it can be built as an extra media server running with Plex. With the outstanding performance, the ZimaBoard single board server has very low energy consumption while it only costs 6W in Thermal Design Power(TDP). ZimaBoard has presented a unique physical structure designed for passive cooling.
Additionally, the single board server has 4G LPDDR4 RAM and 32 G eMMC onboard storage. It also supports both HDD and SSD with two SATA 6.0 Gb/s ports and one PCLe 2.0x4 interface. It displays with Mini-DisplayPort 1.2 while it supports 4K video transcoding with H.264(AVC), H.265(HEVC), MPEG-2, VC-1 decoding. It has been installed Linux system by default, and yet it is compatible with a wide variety of systems including Linux, Windows, OpenWrt, pfSense, Android, and Libreelec. It suits makers and geeks in terms of benefits, convenience, multifunctionality, security, capacity, and compatibility.
Comparison of Similar Products
Model |
ZimaBoard 216 |
ZimaBoard 432 |
ZimaBoard 832 |
Synology DS220+ |
||
Memory |
4G - LPDDR4 |
8G - LPDDR4 |
2G - 3200MHz LPDDR4, dual-channel |
4G - 3200MHz LPDDR4, dual-channel |
8G - 3200MHz LPDDR4, dual-channel |
2G - DDR4 non-ECC |
Processor |
Broadcom BCM2711 - 4 Cores
|
Broadcom BCM2711- 4 Cores |
Intel Celeron Processor 'Apollo Lake' N3350 - 2 Cores |
Intel Celeron Processor 'Apollo Lake' N3450 - 4 Cores |
Intel Celeron Processor 'Apollo Lake' - 4 Cores |
Intel Celeron J4025 - 2 Cores |
Operating Frequency |
1.5GHz |
1.5GHz |
1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache |
1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache |
1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache |
2.0GHz base | 2.9 Ghz Burst |
CPU Mark |
809 |
809 |
1147 |
1924 |
1924 |
1693 |
Graphics |
Broadcom VideoCore VI |
Broadcom VideoCore VI |
Intel® HD Graphics 500 - 200MHz Base Frequency | 650MHz Burst |
Intel® HD Graphics 500 - 200MHz Base Frequency | 700MHz Burst |
Intel® HD Graphics 500 - 200MHz Base Frequency | 700MHz Burst |
Intel® UHD Graphics 600 - 2.0GHz Base Frequency | 2.9GHz Burst |
Heat Dissipation |
- |
- |
Passive |
Passive |
Passive |
Active |
Max TDP |
6w |
6w |
6w |
6w |
6w |
10w |
Onboard Storage |
- |
- |
16G - eMMC 5.1 |
32G - eMMC 5.1 |
32G - eMMC 5.1 |
- |
SATA port |
- |
- |
2x |
2x |
2x |
2x |
Ethernet |
1x |
1x |
2x |
2x |
2x |
2x |
PCI-E |
- |
- |
PCI-E 2.0 x4 * 1 |
PCI-E 2.0 x4 * 1 |
PCI-E 2.0 x4 * 1 |
- |
Display |
4K |
4K |
4K |
4K |
4K |
- |
Ready to use right out of the box |
No |
No |
Yes |
Yes |
Yes |
No, requires hard drive |
Application
CasaOS — Delivering Simple Home Cloud Experience around Docker Ecosystem
CasaOS is changing the way families view modern living. From photo and video storage to smart home device management, and encrypted communications, CasaOS is the one-stop ideal home cloud system to keep families safe and protected in the digital age.
CasaOS is compatible with mainstream hardware platforms, x86 PCs, NUCs and Raspberry Pi, and provides enough openness for developers to participate in it. Users of CasaOS can host various home entertainment, streaming, network enhancement, and VPN applications free of charge, as well as centralize their personal data and sync 10x faster in a non-inductive LAN.
Part List
Zima Board 432-X86 | x1 |
12V 3A power adapter | x1 |
Compatible data circuit cable | x1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |