![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ZKETECH EBC-A10H AC Electronic Load/Battery Capacity Tester/Power Supply Tester 30V 10A 150W
SKU
106990328
ZKETECH EBC-A10H is an electronic load suitable for various types of battery charge and discharge testing and power performance testing.
- 10+: $75.65
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Performs battery capacity, charging/ discharging and power performance tests
- Supports up to 30V/10A/150W
- Has an AC Electronic Load
- Digital display of test data (voltage, current, capacity, time, power, energy)
- Four-wire connection method
- Built-in Fan for better heat dissipation
- Measurement representation through PC software
Description
ZKETECH EBC-A10H is an electronic load suitable for various types of battery charge and discharge testing and power performance testing. A special software called “EB software” is used along with this device in order to precisely display the relevant test information. The software supports features such as curve drawing, computer control and can perform calibration benchmark tests and firmware upgrades.
Connection Diagram
The tester has four connecting ports (V+/V-/A+/A-). This way of using four individual cables will improve the test precision drastically.
Note
This has a built-in 24V power module
Specifications
- Power Supply: AC 110-220V
- Voltage Setting: Discharge: 0.00-30.00V, 0.01V minimum step size/ Charging: 0.00-22.00V, minimum step size 0.01V
- Current Setting: Discharge: 0.05-10.00A minimum step size 0.01A (automatic current limit when power exceeds limit)/ Charging: 0.05-5.00A minimum step size 0.01A (maximum current limited by supply current)
- Discharge mode: DSC-CC: constant discharge current for testing battery capacity or supply current/ DSC-CP: Constant discharge power for simulating constant power equipment or testing power supply
- Charging mode: standard charging: support nickel hydrogen, nickel-chromium, lithium, iron lithium, lead acid/ CHG-CV: Custom constant current constant voltage charging, only for batteries
- Automatic charge and discharge: support automatic charging - discharge - charging mode for testing battery capacity
- Voltage Measurement: 0.002-4.500V (low voltage) accuracy is 0.003V, error ± 0.5%/ 4.50V-30.00V (high voltage) accuracy to 0.01V, error ± 0.5%
- Current Measurement: 0.05-10.000A, accuracy 0.005A, error ±0.5%
- Capacity Measurement: Within 10Ah, resolution is 0.001Ah/ 10Ah-100Ah resolution is 0.01Ah/ Above 100Ah resolution is 0.1Ah
Attention
- Positive and negative connections should not be reversed.
- Always use the tester within the allowed range.
Similar Products by ZKETECH
SKU | Product | Function |
---|---|---|
106990331 | ZKETECH EBD-USB | USB Voltage and Current Monitor (supports QC2.0/3.0/MTK-PE) |
106990330 | ZKETECH EBD-M05 | Mini Electronic Load/NiMH Battery Capacity Tester/Power Bank Current Tester |
106990329 | ZKETECH EBD-A20H | DC Electronic Load/Battery Capacity & Discharge Tester/Power Supply Tester |
Parts List
- 1X ZKETECH EBC-A10H AC Electronic Load/Battery Capacity Tester/Power Supply Tester 30V 10A 150W
- Power Cable
- 4X Crocodile Test clips
- USB Interconnection Cable
ECCN/HTS
HSCODE | 9030841000 |
USHSCODE | 9030390100 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review