![Loading...](https://static-cdn.seeedstudio.com/static/version1720085179/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ZKETECH EBD-USB Voltage and Current Monitor support QC2.0/3.0/MTK-PE
ZKETECH EBD-USB Voltage and Current Monitor is a DC electronic load with USB which is used for testing mobile power and charger.
- 10+: $22.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Performs capacity test, current test, voltage, and current measurements
- Supports up to 21V/4A/35W
- Supports charging voltage trigger detection
- Supports QC2.0/3.0/MTK-PE protocols
- Serial Connectivity over USB
- Built-in Fan for better heat dissipation
- Measurement representation through PC software
Description
ZKETCHE EBD-USB Voltage and Current Monitor is a DC electronic load with USB which is used for testing mobile power and charge. It supports charging voltage trigger detection and USB charging voltage current detection that complies with QC and MTK agreements. A special software called “EB software” is used along with this device in order to precisely display the relevant test information. The software supports features such as curve drawing and device firmware upgrades that can be done through the software.
There are two modes in the software
- Constant Current Mode
- Ammeter Mode
Constant Current Mode - Connect male USB to Charger/mobile power bank and start "Constant current" mode. This can do constant current discharging test capacity or current output performance.
Ammeter Mode - Connect male USB to Charger/mobile power bank and female port to Charger/mobile power bank through a charging cable. Then start "Ammeter" mode. This can record charging curves from male to female port.
Also, "Ammeter" mode is used to test the D + D- voltage and MFI current.
Directions of Use
1. Download EB V1.8 Build 1018 software and PL 2303 driver and install respectively.
2. Connect EBD-USB to a computer through MicroUSB
3. Find the relevant port of the connected device in the device manager of the computer
4. Open EB software, choose the relevant port and connect the device to implement the test
Specifications
- Voltage range: 0-21V
- Voltage accuracy: 0.1%+1mV
- Current range: 0-4A
- Current accuracy: 0.2%+0.2mA
- Resolution: 0.1mA
- D+D- measure: Yes, support
- Constant current discharging: 0.01-4A
- Maximum power: 35W
- Fast Trigger: QC2.0/3.0/MTK-PE trigger
- Suitable for: Mobile power/charger/Other USB equipment
- Supply power: USB power supply (5V MicroUSB)
Attention
Always use the tester within the allowed range
Hardware Overview
Similar Products by ZKETECH
SKU | Product | Function |
---|---|---|
106990330 | ZKETECH EBD-M05 | Mini Electronic Load/NiMH Battery Capacity Tester/Power Bank Current Tester |
106990329 | ZKETECH EBD-A10H | AC Electronic Load/Battery Capacity Tester/Power Supply Tester |
106990329 | ZKETECH EBD-A20H | DC Electronic Load/Battery Capacity & Discharge Tester/Power Supply Tester |
Parts List
1 X ZKETECH EBD-USB Voltage and Current Monitor with QC2.0/3.0/MTK-PE
ECCN/HTS
HSCODE | 9030390000 |
USHSCODE | 9030390100 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |