![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Yeelight Blue
SKU
104990019
This product is discontinued, please consider the upgraded Yeelight Blue V2 as an alternative product
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is discontinued, please consider the upgraded Yeelight Blue V2 as an alternative product.
Yeelight Blue is your personal scene lighting. It enables you to create and control light using your smart phone with bluetooth4.0. The LED technology inside every yeelight blue can display 500 lumens high quality white light and a wide variety of 16 million colors. And each yeelight blue bulb uses 90% less power than a traditional light bulb. After a quick download of yeelight blue application and an easy installation, yeelight blue helps you personalize your lighting to suit your lifestyle.
You can connect up to 10 yeelight blue bulbs. It’s easy to extend your yeelight blue system with additional single bulbs. No settings, all you need is get more bulbs.
Features:
- Smart phone controlled bulb Using bluetooth 4.0, no other device needed(e.g. control box).
- White and RGB LED,changes color and brightness.
- Set scene with photos or with music.
- New features go with app upgrading.
Specifications:
- Product Type: Bluetooth Bulb
- Connector Type: E27
- Working Voltage: AC 100-240V 50/60Hz
- Rated Power: 6W
- Standby-Power: <0.3W<br> brightness:="" 500lm
- Color Temperatur: White 6500K + RGB
- Adjustment Type: Software
- Effective Range: 30m
- Lifespan: >20000h
- Communication Mode: Bluetooth version 4.0
- Dimensions: 104(L)x50(D)mm
Packing List:
- 1 x Smart Bulb
- 1 x User Manual
- 1 x Warranty Card
This Bulb is suit for IPad and Iphone, and Android Smart Phone (4.3 version)
here is the link to install Android 4.3 APP
Please click here([email protected]) for the technical support, and visit Yeelight for more info about this product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 288g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review