![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Yeelight Blue V2 - Wireless Smart Scene Lighting
SKU
104990095
In order to solve the damage in the post, we get Yeelight Blue version2 with plastic lampshade instead of the glass lampshade, which is more solid and shining
YOU MAY LIKE THIS
PRODUCT DETAILS
In order to solve the damage in the post, we get Yeelight Blue version2 with plastic lampshade instead of the glass lampshade, which is more solid and shining.
Yeelight Blue is your personal scene lighting. It enables you to create and control light using your smart phone with bluetooth4.0. The LED technology inside every yeelight blue can display 500 lumens high quality white light and a wide variety of 16 million colors. And each yeelight blue bulb uses 90% less power than a traditional light bulb. After a quick download of yeelight blue application and an easy installation, yeelight blue helps you personalize your lighting to suit your lifestyle.
You can connect up to 10 yeelight blue bulbs. It’s easy to extend your yeelight blue system with additional single bulbs. No settings, all you need is getting more bulbs.
The world first Apple certificated iBeacons built-in smart LED.
With iBeacons technology, Yeelight Blue could push notifications to all iOS devices or compatible android devices, or triggle specific actions when users are approaching the light or leaving. It is not only an ideal replacement for barcode or NFC, but also with infinite possibilities for more magical uses cases.
Intelligent Control
Change the brightness and color by APP with your smart phones; support 10 bulbs connecting at the same time.
RGB + White LED Bulb
Full color RGB LED, 500 lumens high quality white light, 6W ultra-low power consumption, 20,000 hourse long life LED lighting.
Witch Timing switch
Is your baby afraid of dark? Do you want to wake up with lighting up in the morning? Set time switch and blue will do it for you.
Music Rainbow
Yeelight blue APP could get the music with the microphone of your smart device, and adjust color following the rhythm.
Scene Lighting
Working, reading, party or dating, whenever you want, just press a button, you could set the scene to your favorite one.
Specifations
Product Name | Yeelight Blue |
Diameter | 50mm |
Height | 104mm |
Weight | 155g excluding packing |
Wattage | 6w |
Standby Power | Less than 0.3w |
Certifications | CCC, FCC, CE (In progress) |
Color Temperature | 6500K White + RGB |
Dimming | Software dimming |
Expected lifetime | More than 20,000 hours |
Voltage | AC 110-240V 50/60Hz |
Caution | Cannot be used in closed space or outdoors |
Support devices | iOS 5.0+: iPhone4S, iPhone5, iPod Touch5 |
Warrantly | 1 year |
Packing Dimentions | 145mm * 80mm * 75mm |
Wireless | Bluetooth Low Eergy |
Base Interface | E27 |
Packing List
- 1 x Smart Bulb
- 1 x User Manual
- 1 x Warranty Card
Resources
Any further questions for technical support, please contact support(at)yeelight.com. See more information about Yeelight on the official website.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 290g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review