![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xminilab Portable
SKU
104110007
The Xminilab Portable is a small mixed signal oscilloscope with an arbitrary waveform generator and protocol sniffer
- 10+: $112.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xminilab Portable is a small mixed signal oscilloscope with an arbitrary waveform generator and protocol sniffer.
Features:
- Mixed Signal Oscilloscope: Simultaneous sampling of analog and digital signals.
- Advanced Trigger: Normal / Single / Auto, with rising or falling edge and adjustable trigger level.
- Meter Mode: Average, Peak to peak and Frequency readout.
- XY Mode (Plot Lissajous patterns or see the phase difference between two waveforms).
- Spectrum Analyzer with different windowing options and selectable vertical log.
- Horizontal and Vertical Cursors with automatic waveform measurements.
- Arbitrary Waveform Generator with Sweep on all parameters.
- Display options: Persistence, Different grid options, and more.
- Curve tracer function
Specifications:
General Specifications:
- ATXMEGA32A4U 36KB Flash, 4KB SRAM, 1KB EEPROM
- Graphic Green OLED display 2.42", 128x64 pixels
- Enclosure size: 3.17" x 2.22" x 0.7"
- Li-Ion Battery 750mAh
- PDI interface.
- 4 tactile switches
- USB connectivity: Windows, Linux, MAC, Android
Logic Analyzer specifications:
- 8 Digital Inputs, 3.3V / 5V
- 820k ohm input impedance
- Maximum sampling rate: 2MSPS
- Frequency counter: 16Mhz
- Protocol Sniffer: UART, I2C, SPI
- Internal pull up or pull down.
- Buffer size: 256
Oscilloscope specifications:
- 2 Analog Inputs
- Maximum Sampling rate: 2MSPS
- Analog Bandwidth: 200kHz
- Resolution: 8bits
- Input Impedance: 1M惟 15pF
- Buffer size per channel: 256
- Input Voltage Range: -14V to +20V
AWG specifications:
- 1 Analog Output
- Maximum conversion rate: 1MSPS
- Analog Bandwidth: 50kHz
- Resolution: 8bits
- Output current > +/- 7mA
- Buffer size: 256
- Output Voltage: +/- 4V
Documents:
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 183g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 9030201000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review