![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xmega128a4u USB BO
SKU
102990009
micro-USB, ESD protected
4 MHz Crystal
RX and TX LEDs for serial port
PDI header
YOU MAY LIKE THIS
PRODUCT DETAILS
This board carries an Atmel ATXMega128A4U microcontroller. It fits directly on most breadboards. Load your firmware via PDI or with the preinstalled original Atmel USB-DFU-Loader (Flip).
Check out all details, schematic and layout.
Features
micro-USB, ESD protected
4 MHz Crystal
RX and TX LEDs for serial port
PDI header
all filter and protection parts on board.
3.3 V single supply
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review