![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004
- 10+: $35.96
YOU MAY LIKE THIS
PRODUCT DETAILS
XBee ZB embedded SMT RF modules provide cost-effective wireless connectivity to end-point devices in ZigBee mesh networks. They require no configuration or additional development; users can have their network up and running in a matter of minutes.
Programmable versions of the SMT module make customizing ZigBee application easy, even without wireless design expertise. Features like binding and multicasting also allow for simple integration into a Home Automation device.
FEATURES
• Interoperability with ZigBee devices from other vendors
• Firmware upgrades via UART, SPI or over the air
• Supports binding and multicasting, for easy integration into a Home Automation platform
• SMT form factor with side Castellations for easy soldering
• Programmable ZigBee SMT available
SPECIFICATION
• Data Rate: RF 250 Kbps, Serial up to 1 Mbps
• Indoor/Urban Range: 200 ft (60 m)
• Outdoor/RF Line-of-Sight Range: 4000 ft (1200 m)
• Transmit Power: 3.1 mW (+5 dBm) / 6.3 mW (+8 dBm) boost mode
• Receiver Sensitivity: (1% PER) -100 dBm / -102 dBm boost mode
• Serial Data Interface: UART, SPI
• Configuration Method: API or AT commands, local or over-the-air
• Frequency Band: ISM 2.4 GHz
• Interference Immunity: DSSS (Direct Sequence Spread Spectrum)
• ADC Inputs: (4) 10-bit ADC inputs
• Digital I/O: 15
• Antenna Options: PCB (embeded), U.FL and RF PAD
• Operating Temperature: -40°C to +85°C
• Dimensions (L x W) and Weight: 0.87 in x 1.33 in x 0.12 in (2.20 cm x 3.40 cm x 0.30 cm); 1.40 oz (40.00g)
• Memory: N/A
• CPU/Clock Speed: N/A
NETWORKING AND SECURITY
• Protocol: ZigBee PRO 2007, HA-Ready with support for binding/multicasting
• Encryption: 128-bit AES
• Reliable Packet Delivery: Retries/Acknowledgments
• IDs: PAN ID and addresses, cluster IDs and endpoints (optional)
• Channels: 16 channels
POWER REQUIREMENT
• Supply Voltage: 2.1 to 3.6V
• Transmit Current: 33 mA @ 3.3 VDC /45 mA boost
• Receive Current: 28 mA @ 3.3 VDC /31 mA boost mode
• Power-Down Current: < 1 uA @ 25°C
Technical details
Dimensions | 50mm x70mm x3.4mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
XBee ZB embedded SMT RF modules | 1 |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454101048 |
COO | CHINA |