![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xbee Breakout Kit
SKU
113100001
This board breaks out all pins of the XBee to 2
- 10+: $4.50
- 20+: $4.25
YOU MAY LIKE THIS
PRODUCT DETAILS
This board breaks out all pins of the XBee to 2.54mm pitch.
You can add a bypass capacitor and/or LED indicators ("ON" and "Associate / AD5") by yourself. These parts are not included in this kit. For detail, please see schematic in the document part.
You can use
- • For LEDs, 3mm diameter radial PTH or 0603 (1608 metric) SMD.
- • For resistors, 5mm length axial PTH or 0603 or 0805 (1608 or 2012 metric) SMD.
- • For capacitor, 100mil (2.54mm) pitch radial PTH or 0603 (1608 metric) SMD.
- • You need to short solder jumpers side of the resistors if use LED indicators.
PART LIST
- • 1 x PCB (25.4mm x 29.21mm)
- • 2 x 2mm pitch 1x10pin socket
- • 1 x 100mil (2.54mm) pitch 1x40pin break away header
DOCUMENTS
NOTE
No XBee radio module included.
Technical details
Dimensions | 50mm x80mm x5.5mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review