![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - UV Sensor
SKU
103040003
Xadow UV Sensor is suitable for measuring the UV radiation in sunlight
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow UV Sensor is suitable for measuring the UV radiation in sunlight. It can detect the UV wavelength of 290 ~ 400 nm. The UV Sensor is outputting digital voltage value corresponding to UV light intensity. With the diagram of output voltage and UV, we can easy to know the current UV index. The Xadow UV Sensor can be powered by 3.3V. And it is compatible with Xadow system.
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10.5g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review