![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - RGB OLED 96x64
SKU
104040001
RBG OLED is a 16 bit 96*64 dot matrix OLED display module with RGB color
- 10+: $16.11
- 20+: $15.22
- More
- 50+: $14.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
RBG OLED is a 16 bit 96*64 dot matrix OLED display module with RGB color. It is based on SSD1331 module which is a single chip CMOS OLED/PLED driver with 288 segments and 64 common output, supporting up to 96 RGB * 64 dot matrix display. It use SPI for communication.
Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.
FEATURES
- • SPI interface
- • RGB Color OLED
SPECIFICATION
- • Power Voltage (VCC):3.3V
- • Display Color: RGB
- • Dot Matrix: 96*64
- • Operating temperature: -20~70 ℃
- • Dimensions: 28mm x 32mm
DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
To download the schematic of this board please visit here.
And the source code is available at our Github.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review