![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - Multichannel Gas Sensor
SKU
101020085
This product is retired, please consider our Grove - Multichannel Gas Sensor as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Grove - Multichannel Gas Sensor as your alternative choice.
Xadow – Multichannel Gas sensor is a very small sensor board with a compact MOS sensor, MiCS-6814. The MiCS-6814 is a robust MEMS sensor for the detection of pollution from automobile exhausts and for agricultural/industrial odors. This sensor board has two standard Xadow interfaces. It is very easy to use with Xadow - Main Board.
Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.
FEATURES
- Three fully independent sensing elements on one package
- Built with ATmega168PA
- I2C interface with programmable address
- Heating power can be shut down for low power
- Standard Xadow outline
- PART LIST
- 1 x Xadow - Multichannel Gas Sensor
- 1 x FPC Cable;12P-0.5-30mm
- 1 x FPC Cable;12P-0.5-50mm
- SPECIFICATION
- Voltage: 3.1~3.5V
- Ripple(@Max Power):80~100mV
- Max Heating Power: 88mW
- Max Power: 150mW
- ADC Precision : 10Bits
- ADC Voltage:0~3.3 V
- I2C Rate: 100kHz
- VIL(@I2C): -0.5~0.99V
- VIH(@I2C): 2.31~3.8V
- DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review