Xadow - Motor Driver
SKU
108040000
Xadow Motor can be used to control DC Motors
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow Motor can be used to control DC Motors. Its heart is a low-saturation two-channel bidirectional motor drive chip LB1836M, controlled by ATmega168 which handles the I2C communication with Xadow Main Board. Xadow Motor features a changeable I2C address. And it needs a separate low power to drive motors.
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection. You can find more modules here.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
SPECIFICATION
- • Motor Driver: LB1836M
- • Battery Voltage: 2.5V ~ 9V
- • Output Current per channel(Max): 300mA
- • Communication Mode: I2C
- • I2C Address is changeable
DOCUMENTS
Technical details
Dimensions | 210mm x60mm x9mm |
Weight | G.W 14g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 8503001000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review