![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - Main Board
SKU
102040000
The module is a microcontroller board based on the controller ATmega32U4 with 32k flash
YOU MAY LIKE THIS
PRODUCT DETAILS
The module is a microcontroller board based on the controller ATmega32U4 with 32k flash. Board can be powered either from the USB connection or a Lithium battery(80mA output current). And the board can charge for the Lithium battery through the USB port. The USB port on the board can be also used for upload program.When you upload program to the Xadow Main Board as you do with other Arduino boards, please select "Seeeduino Xadow" from the Tools > Board menu. It is a indispensable part in the Xadow Kit.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
FEATURES
- - Can Stackable
- - Low Consumption
- - Small Volume
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.
DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 26g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
ECCN/HTS
HSCODE | 8543909000 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review