![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - IMU 10DOF
SKU
101040004
This product is retired, please consider our Xadow Basic Sensors as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Xadow Basic Sensors as your alternative choice.
Xadow - IMU 10DOF is based on MPU-9250 and BMP180, it combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and barometer in standard Grove module. Total 10 degrees of freedom make it suitable for mobilephone, aircraft, smart watch etc.
Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.
KEY FEATURES
- - 10 Degrees of Freedom
- - 3-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSB and a full-scale range of ±250, ±500, ±1000, and ±2000dps
- - 3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
- - 3-axis compass with a full scale range of ±4800µT
- - Wide pressure detecting range of 300~1100hPa(+9000m ~ -500m relating to sea level)
- SPECIFICATION
- - Working Voltage: 3.3V
- - MPU-9250 address selectable Low Power
- - Control Mode: IIC
- - 400kHz Fast Mode I²C serial host interface
- - Operating Temperature:-40 ~ +85°C
- DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review