![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow GSM + Blueseeed(MT2502)
Based on the smalleast commercial Soc Rich range of communication protocols Support rich range of quad-band Stackable and chainable with other Xadow modules Perfect choice for long-distances/short-range communication
- 10+: $18.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Whether making and receiving telephone calls over a radio link using external speakers and microphone, or exchanging data in short distances with Bluetooth, you can do it with Xadow GSM+BLE.
As the heart of RePhone kit Create, the Xadow GSM + Blueseeed LE (MT2502) is built around the powerful System-On-Chip (SOC) MT2502, offering a rich range of communication protocols - GSM, GPRS and Bluetooth (v4.0 and 2.1 dual mode). It supports quad-band 850/900/1800/1900MHz that covers any GSM network in the world. Simply insert a 2G Nano SIM card, then you are able to enchant things with cellular connectivity.
Features
-
Based on the smallest commercial System-on-Chip (5.4mm x 6.2mm) currently on the market
-
Open source and modular design
-
Slim and small
-
Built-in Xadow Connectors for easy pluggable FPC cables
-
Stackable, chainable and sewable with other Xadow Modules
-
Core module for most of RePhone Kits
-
Perfect choice for long-distances and short-range communication
Technical details
Dimensions | 25mm x20mm x0mm |
Weight | G.W 131g |
Battery | Exclude |
Microcontroller | MT2502 |
MCU Core | 32-bit ARM7EJ-STM RISC processor |
RAM | 4MB |
Flash Memory | 16MB |
Power Supply | 3.3 – 4.2V |
Quad-band | 850/900/1800/1900 MHz |
GPRS | Class 12 modem |
Clock Speed | 260 MHz |
Connector | 35 PIN Connector & 11 PIN Connector for Xadow |
Interfaces | LCD, Audio, I2C, SPI, UART, and GPIOs etc. |
Part List
Xadow GSM+BLE | 1 |
User Guide | 1 |
ECCN/HTS
HSCODE | 8517709000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
It's working as expected. The documentation moved, but you'll find it easily in Github by searching Rephone
-