![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow GPS v2
- 10+: $13.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Based on the GPS L70 module from Quectel®, the Xadow GPS v2 combines the advanced AGPS technology EASYTM (Embedded Assist System) and the AlwaysLocateTM technology to achieve high performance, ultra-low power consumption and fast positioning even at indoor signal levels. With an excellent high-sensibility receiver (-163dBm tracking) and a built-in chip antenna, the module can track up to 22 satellites on 66 channels, making it a perfect choice for navigation projects. The board also adopts the new 11 PIN Xadow connector to improve the flexibility of module connections.
Global Positioning System (GPS)
The Global Positioning System (GPS) is a space-based navigation system that provides real-time and all-weather geographic position, altitude, travelling speed and time information anywhere on or near the Earth where there is an unobstructed line of sight to four or more GPS satellites. It was formerly used only by military projects, now it is freely accessible to anyone with a GPS receiver. The typical applications of GPS covers automobile navigation, time transfer, traffic signal timing, anti-theft and tracking devices etc.
Part List
Xadow GPS v2 * 1
FPC Cable 11 PIN * 2
Features
EASY™, advanced AGPS technology without the need for external memory
Ultra-low power consumption in tracking mode
AlwaysLocate™, an intelligent controller of periodic mode
LOCUS, innate logger solution with no need for host and external flash
High sensitivity
Support QZSS
Support DGPS, SBAS(WAAS/EGNOS/MSAS/GAGAN)
Anti-Jamming, Multi-tone Active Interference Canceller
Built-in chip antenna with efficiency up to 83%
Built-in 11 PIN Xadow Connectors for full flexible connection with other Xadow Modules
Stackable, chainable and sewable with other Xadow Modules
Specification
Microcontroller: Kinetis KL02
Core: ARM® 32-bit Cortex® -M0+CPU
Power Supply: 3.3 – 6 V (via breakout pins)
Flash: 32 KB
SRAM: 4 KB
Clock Speed: 48 MHz
Power Consumption: 18mA@Tracking, 21mA@Acquisition
Power Saving: Typ. 3mA@AlwaysLocateTM, 7uA@Backup Mode, 180uA@Standby Mode
Channel: 22(Tracking) / 66 (Acquisition)
Update Rate: 1Hz(Default), up to 10Hz
Horizontal Position Accuracy:<2.5m CEP
Velocity Accuracy:<0.1m/s
Maximum Velocity: Max.515m/s
Cold/warm start with EASYTM: 15s/5s
Acquisition Sensitivity: -145dBm
Tracking Sensitivity: -163dBm
Operating Temperature: -40 to 85
Protocols: NMEA 0183/PMTK
Antenna Type: Chip antenna
Interface: Interface with Xadow GSM+BLE through I2C (7-bit address 0x05)
Dimensions: 25.37mm X 20.30mm / 1’’ X 0.8’’
Technical details
Dimensions | 110mm x80mm x5mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
Xadow GPS V2 | 1 |
ECCN/HTS
HSCODE | 8529101000 |
USHSCODE | 8526910020 |
UPC | 841454117605 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
We will be keep updating the source code on our github page:
The schematic diagram of Xadow GPS v2 is provided in the following link:
When you find the GPS values are a bit far from your actual location, you might need to burn new firmware to Xadow GPS V2:
Check more info about the GPS L70 and the chip antenna:
SHARED BY USERS
REVIEWS
-
OK!!!!