![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - GPS
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow GPS is an OEM GNSS receiver module, including the Fastrax IT530M and a tiny 12mm squared ceramic patch antenna. The low power module outputs a series of standard NMEA format data which provides position, satellite information and time, etc. This module can be easily connected directly to Xadow Main board to display and record the above-mentioned information. It features acquisition and tracking capability of weak signals, making it a great choice for navigation projects.
FEATURES
Low power
Extremely fast TTFF (Time To First Fix)
Supports NMEA data protocol
Very High Sensitivity (Tracking Sensitivity: -165dBm)
Compatible with Xadow Modules
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection. You can find more modules here.
DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
NOTE
This module is not compatible with any other Xadow version 2 or RePhone modules.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
Xadow - GPS | 1 |
GPS Antenna | 1 |
ECCN/HTS
HSCODE | 8529905000 |
USHSCODE | 8526910020 |
UPC | 841454101376 |
COO | CHINA |