![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - Compass
SKU
103040000
Xadow Compass is a 3-Axis Digital Compass which is a member of Xadow family
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow Compass is a 3-Axis Digital Compass which is a member of Xadow family. The module is based on a low field magnetic sensor HMC5883. It features 1° to 2° compass heading accuracy, and it is using I2C serial bus to communicate with your microcontroller. Xadow Compass is a useful tool for helping you to get the direction information.
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
Document
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Xadow - Compass | 1 |
ECCN/HTS
HSCODE | 9031900090 |
UPC | 841454101390 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review