![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow Basic Sensors
- 10+: $13.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow Basic Sensors integrates three different sensors on one single board:
3-Axis Accelerometer for motion detection, activity monitoring and speed tracking
Dual diode Digital Light Sensor that can separately measure infrared, full-spectrum or human-visible light
Temperature Sensor for temperature monitoring
Features
Three-in-one sensor board
Plug-and-play if connected with RePhone Kit Create
Open source and modular design
Slim and small
Built-in 11 PIN Xadow Connectors for full flexible connection with other Xadow Modules
Stackable, chainable and sewable with other Xadow Modules
Technical details
Dimensions | 25.37mm x17mm x2mm |
Weight | G.W 4g |
Battery | Exclude |
Microcontroller | STM32F030F4 |
Core | ARM® 32-bit Cortex® -M0 CPU |
Power Supply | 3.3 – 6 V (via breakout pins) |
Flash | 16 KB |
SRAM | 4 KB |
Clock Speed | 48 MHz |
Operating Temperature Range | -30°C to 70°C |
Interface | Interface with Xadow GSM+BLE through I2C (7-bit address 0x03) |
Test Range | ±2g (default), ±4g, ±8g, or ±16g |
Resolution | Increase with g range, up to 13-bit resolution at ±16g |
Dynamic Range (Lux) | 0.1 to 40,000 Lux |
Dual Photodiodes | Infrared and full spectrum |
Temperature Range | -55°C to 125 °C |
Accuracy | ± 2°C from -25°C to 100°C; ± 3°C from -55°C to 125°C |
Part List
Xadow Basic Sensors | 1 |
FPC Cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
UPC | 841454117599 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
We will be keep updating the source code on our github page:
The schematic diagram of Xadow Basic Sensors is provided in the following link:
Check more info about the datasheet for each sensors:
And the MCU STM32F030F4: