Xadow - Barometer BMP180 v1.0
SKU
101040003
The Xadow - Barometer BMP180 is a barometer module of Xadow series
- 10+: $9.81
- 20+: $9.27
- More
- 50+: $8.72
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xadow - Barometer BMP180 is a barometer module of Xadow series. It is the upgrate of Xadow - Barometer .The module can measure the air pressure and temperature of the current environment, and then you can convert this signal to information of altitude. If you are planning to use Xadow to do a wearable device and measure the altitude when you climb the mountain, then the module will be your perfect choice.
Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.
KEY FEATURES
- - ultra-low power, low voltage
- - Wide Pressure Detecting Range
- - 300~1100hPa(+9000m ~ -500m relating to sea level)
- - Low noise
- - 0.06hPa(0.5m) in ultra low power mode
- - 0.02hPa(0.17m) advanced resolution mode
- - Fully calibrated
SPECIFICATION
- Working Voltage: 3.3v - Pressure Range:300 ~ 1100hPa(+9000m ~ -500m relating to sea level) - Low Power - Control Mode: IIC - Operating Temperature:-40 ~ +85°C - Dimensions: 25.43mm x 20.35mm
- DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900000 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review