![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow-Blueseeed - Dual model (HM13) v1.0
SKU
113040007
Xadow-Blueseeed LE - Dual model (HM13) v1.0
- 10+: $26.82
- 20+: $25.33
- More
- 50+: $23.84
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Xadow-Blueseeed LE - Dual model (HM13) v1.0 uses CSR dual mode Bluetooth chip,with the ARM architecture single chip which supports AT instructions, Users can develop flexibly according to the serial baud rate, equipment name, pairing password.
Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.
KEY FEATURES
- - BT Version: Bluetooth Specification V4.0 & BLE
- - UART send and receive max bytes is 512
- - Other device to module in SPP mode: 90 Bytes per packet
- - Other device to module in BLE mode: 20 Bytes per packet
- - Two data transmission mode, balance mode and high speed mode
- - Working frequency: 2.4GHz ISM band
- - Modulation method: GFSK(Gaussian Frequency Shift Keying)
- - RF Power: -23dbm, -6dbm, 0dbm, 6dbm.
- - Speed: Asynchronous: 3K Bytes
- - Synchronous: 3K Bytes
- - Security: Authentication and encryption
- - Service: Slave SPP, Peripheral BLE, UUID FFE0,FFE1
- - Power: +3.3VDC 50mA
- - Long range: SPP 30 meters, BLE 60 meters
- - Power: SPP 13.5mA, BLE 9.5mA
- - Working temperature:–5 ~ +65 Centigrade
- SPECIFICATION
K2:During connected status,It would be disconnected by pressing K2 more than 100ms.During sleeping model,It could be restored through pressing K2 factory settings.
D1:The led display two work models: sleeping whit It slowly flashing;connected status whit It continuously lighting.
J1&J2:The standard Xadow connector.
DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review