![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow Audio
- 10+: $4.75
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xadow Audio integrates a speaker box and a microphone on one single board. The speaker unit is rated at 0.7Watt with an impedance of 8 ohm. Unlike the common cone type speakers, the loudspeaker driver used on the Xadow Audio has a flat surface and is mounted in a rectangular enclosure, which enables it to reproduce sounds at an amazing effect.
Include
Xadow Audio *1
FPC Cable 35 PIN * 2
Features:
Open source and modular design
Built-in enclosure for speaker
Combines speaker and microphone on one board
Built-in Xadow Connectors for easy pluggable FPC cables
Stackable and chainable with other Xadow Modules
Perfect choice for your audio and DIY Phone projects
Speaker Box:
Resonant Frequency: 900 Hz
Impedance: 8±20% Ω
Rated Power: 0.7 W
MAX. Power: 1 W
Frequency Range: 900 Hz to 20 kHz
Microphone:
Microphone Sensitivity: -42dBV Typ.
Max Input Sound Pressure: 130dB SPL
Dimensions:
Speaker: 13mm X 18mm X 4.5mm / 0.51” X 0.71” X 0.18”
Microphone: 2.95mm X 3.76mm / 0.12” X 0.15”
Board: 25.37mm X 20.30mm / 1’’ X 0.8’’
Technical details
Dimensions | 120mm x80mm x7mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Xadow Audio | 1 |
ECCN/HTS
HSCODE | 8518900090 |
UPC | 841454117582 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
The schematic diagram of Xadow Audio is provide in the following link:
Check more info about the Speaker box and the Microphone: