![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xadow - 3-Axis Accelerometer
SKU
103040005
This is a high resolution digital accelerometer with large ±16g measurement range through IIC interface, suit for monitor the motion state
- 10+: $8.91
- 20+: $8.42
- More
- 50+: $7.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a high resolution digital accelerometer with large ±16g measurement range through IIC interface, suit for monitor the motion state. With this module, you can easily add monitoring movements function in your design, Such as arms, legs shaking. If you want to switch your iPhone songs through arm shake, then this module is just for you.
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
DOCUMENTS
Technical details
Dimensions | 205mm x40mm x9mm |
Weight | G.W 11g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review