![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
XY-Plotter Robot Kit v2.0 (No electronic)
- 10+: $188.99
- 20+: $178.49
- More
- 50+: $167.99
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
Makeblock XY-Plotter 2.0 is a updated version of XY-plotter. With the Processing and GRemote, You can draw amazing pictures with Gcode.
Since we reinforce the structure, the XY-plotter 2.0 is stronger enough to be conversed to MiniCNC, 3D printer, driller, etc. And the movement of the terminal is stable and precise since the improved dual-way transmission mechanism.
Features:
Strong aluminum extrusion parts, anodizing surface
Two Metal stepper motor with back shaft
12V Solenoid include
Closed type bushing block and ball bushing insert for use in linear motion applications
Four-bolt aluminum alloy bushing block for a lightweight ready-to-mount installation
Synthetic resin retainer plate for accurate ball guidance and low noise
Four rows of recirculating balls inside the ball bushing for smooth running
Integral lip seals to retain lubricant and protect against contamination
Round steel shaft for use with slide units in linear motion applications.
Chrome plated for corrosion resistance
Case hardened for wear resistance
Precision ground for consistent ball bushing radial clearance
Note:
With this kit, you can only build a XY-Plotter without controller. You can use your own electronic parts to drive this.
Part List:
4 × Linear Motion Shaft D8×480 | 2 x Stepper Motor | 30 × Plastic Rivet 4120 |
6 × Linear Motion Slide Unit 8mm | 2 × Stepper Motor Bracket | 25 × Plastic Ring 4x7x2mm |
1 × Solenoid-12V | 4 × Timing Pulley 90T | 10 × Plastic Ring 4x8x1mm |
2 × Beam 0824-496 | 8 × Timing Pulley Slice 90T | 35 × Screw M4×8 |
1 × Beam 0824-144 | 1 × Open-end Timing Belt (3m) | 60 × Screw M4×14 |
3 × Beam 0824-128 | 3 × Link Rod | 2 × Srew M4×30 |
1 × Beam 0824-96 | 2 × Shaft Connector-4 | 40 × Nylong Lock Nut M4 |
3 × Beam 0824-80 | 3 × Threaded Shaft 4×39mm | 20 × Nut M4 |
1 × Beam 0808-96 | 3 × Shaft Collar 4mm | 15 × Nylon Cable Ties |
1 × General Bracket | 4 × Flange Bearing 4x8x3mm | 1 × Cross Screwdriver |
2 × Bracket 3x6 | 8 × Headless Set Screw M3x5 | 1 × Screwdriver 3mm |
14 × Bracket 3×3 | 15 × Countersunk Screw M3x8 | 2 × Screwdriver 1.5mm |
2 × Plate 3×6 |
|
|
Documents:
The user guide and troubleshooting of XY-Plotter
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3100g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |