![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
XMEGA Xminilab
- 10+: $68.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xminilab is a mixed signal oscilloscope with an arbitrary waveform generator in a DIP module. It measures only 3.3 x 1.75 inches, and can be mounted directly on a breadboard. The Xminilab can also be used as a development board for the AVR XMEGA microcontroller.
Features
Mixed Signal Oscilloscope: Simultaneous sampling of analog and digital signals.
Advanced Trigger: Normal / Single / Auto, with rising or falling edge and adjustable trigger level.
Meter Mode: Average, Peak to peak and Frequency readout.
XY Mode (Plot Lissajous patterns or see the phase difference between two waveforms).
Spectrum Analyzer with different windowing options and selectable vertical log.
Horizontal and Vertical Cursors with automatic waveform measurements.
Arbitrary Waveform Generator with Sweep on all parameters.
Display options: Persistence, Different grid options, and more.
Specification
General Specifications
ATXMEGA32A4U 36KB Flash, 4KB SRAM, 1KB EEPROM
Graphic OLED display 2.42", 128x64 pixels
Module size: 3.3" x 1.75"
PDI interface.
4 tactile switches
USB connectivity: Windows, Linux, MAC, Android
Logic Analyzer specifications
8 Digital Inputs, 3.3V level.
Maximum sampling rate: 2MSPS
Frequency counter: 16Mhz
Protocol Sniffer: UART, I2C, SPI
Internal pull up or pull down.
Buffer size: 256
Oscilloscope specifications
2 Analog Inputs
Maximum Sampling rate: 2MSPS
Analog Bandwidth: 200kHz
Resolution: 8bits
Input Impedance: 1M
Buffer size per channel: 256
Input Voltage Range: -14V to +20V
AWG specifications
1 Analog Output
Maximum conversion rate: 1MSPS
Analog Bandwidth: 44.1kHz
Resolution: 8bits
Output current > +/- 7mA
Buffer size: 256
Output Voltage: +/- 2V
Documents
For any technical support or suggestion, please kindly go to our forum .
Technical details
Dimensions | 120mm x80mm x16.5mm |
Weight | G.W 33g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
USHSCODE | 8517180050 |
UPC | 841454101017 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |