the AI Hardware Partner
Toggle Nav
Loading...

7-pin male header for Seeed Studio XIAO Series Board(5 pcs)

SKU
102010490

This custom connector is a single-row, 7-pin, standard male header designed for Seeed Studio XIAO Series development boards. We input 5 pieces these female socket headers in one box, for your multiple needs, standby application as well.

$0.20
In stock
-
+

PRODUCT DETAILS

Feature

  • Seeed Studio XIAO Series Compatible Male Header: Single-row and 7-pin design
  • Standby Application: 5 pieces in one box

Description

This custom connector is a single-row, 7-pin, standard male header designed for Seeed Studio XIAO Series development boards. We input 5 pieces of these female socket headers in one box, for your multiple needs, and standby applications as well.

male pin header consists of one or more rows of metal pins molded into a plastic base, often 2.54 mm (0.1 in) apart, though available in many spacings.

Using a compatible male header is very helpful for your MCU boards connecting electron devices as it is a form of electrical connector. Due to their simplicity, it is a cost-effective way to extend your projects.

The Pre-Solder Seeed Studio SAMD21 Board

Application

  • Seeed Studio XIAO Series Boards Projects
  • Electrical Line Connectors

Specification

Dimension 15.84*11.57*2.43(mm)
Interval between pins 2.54 mm (0.1 in)

Part List

7-pin male header x5

ECCN/HTS

HSCODE 8536901100
USHSCODE 8544493080
UPC
EUHSCODE 8544492000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    I need this for my PCB
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Does what is says :)
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Great build quality
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    good product
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    Useful product
    By

FAQ

Items 6 to 10 of 45 total

Show per page