the AI Hardware Partner
Toggle Nav
Loading...

Seeed Studio XIAO RP2040 - Supports Arduino, MicroPython and CircuitPython

SKU
102010428

Seeed Studio XIAO RP2040 is compatible with the Raspberry Pi RP2040 ecosystem as they share the same RP2040 chip. It supports multiple languages including C / MicroPython / CircuitPython. This will be a great tool for you to get started with MicroPython.

$5.40
In stock
  • 10+: $4.60
-
+

PRODUCT DETAILS

Note

Pins are not included in this product. If you require the pins, please visit the following page to make a purchase. Alternatively, you can select the pins from the 'Also Add' section.

Seeed Studio XIAO Series are diminutive development boards, sharing a similar hardware structure, where the size is literally thumb-sized. The code name "XIAO" here represents its half feature "Tiny", and the other half will be "Puissant".

Seeed Studio XIAO RP2040 is compatible with the Raspberry Pi RP2040 ecosystem as they share the same RP2040 chip. It supports multiple languages including C / MicroPython / CircuitPython. This will be a great tool for you to get started with MicroPython.

 

Features

  • High Performance: Powered by Raspberry Pi 2040 chip, dual-core operating up to 133 MHz, equipped 264KB of SRAM, and 2MB of onboard flash memory
  • Ultra-small Design: 21 x 17.5mm, Seeed Studio XIAO series classic form-factor, suitable for wearable devices
  • Multiple Development Interfaces: 2x buttons, 11x digital / 4x analog pins, 1x I2C interface, 1x UART port, 1x SPI port, and 1x SWD Bonding pad interface
  • Multiple Develop Platform: Support Arduino / Micropython / CircuitPython development, friendly for beginners, satisfied for electronics enthusiasts
  • Perfect for Production: Breadboard-friendly & SMD design, no components on the back

 

 

RP2040 is the debut microcontroller from Raspberry Pi. It brings signature values of high performance, low cost, and ease of use to the microcontroller space. 

Seeed Studio XIAO RP2040 is based on the RP2040 chip and wrapped in a compact size with multiple interfaces like other products from the Seeed Studio XIAO series, and it's compatible with the Seeed Studio XIAO expansion board

In addition to the powerful CPU, the Seeed Studio XIAO RP2040 has 264K SRAM and 2MB of Flash on board. Some PINs have various functions. Moreover, Seeed Studio XIAO RP2040 supports the USB Type-C interface which can supply power and download code. 1 Reset button, 1 BOOT button, 1 user-programmable RGB LED, 1 power LED, 2 status indicators, and 1 user LED are on board, allowing developers to debug their code very easily.

The robust performance makes it perfect for machine learning applications, and the tiny size allows it to be used in wearable devices, not just for prototypes but the mass production.

 

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

You can access the Seeed Studio Grove ecosystem by connecting it to the compatible Seeed Studio XIAO expansion board. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. For example, you can make an IR Remote Control Fan by connecting the Seeed Studio XIAO RP2040 with an expansion board, a Grove IR(Infrared) Receiver, a Grove - Servo, and a Grove - Mini Fan v1.1. Get started and explore the infinite possibilities of the Seeed Studio XIAO series!

Furthermore, Seeed Studio XIAO RP2040 is friendly to the communities for its strong software compatibilities, which support Arduino, Micropython, and CircuitPython. Except for the software, flexible I/O allows it to speak to almost any external device. You can also use the Thonny editor to program as if you were using Raspberry Pi Pico.

 

By the way, we've set up a tinyml channel on our Discord server, please click to join for 24/7/365 making, sharing, discussing, and helping each other out.

We already have 5 XIAO products based on different solutions in the Xiao family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.

Seeed has rich products and resources based on the RP2040 chip:

For more details, you can visit our Seeed Studio RP2040 Microcontroller family.

 

Specification

Parameter

Description

CPU

Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz

Storage

264KB of SRAM, and 2MB of onboard Flash memory

I/O PINs

11 digital pins, 4 analog pins, 11 PWM Pins

Interface

1 I2C interface, 1 UART interface, 1 SPI interface, 1 SWD Bonding pad interface

Power supply & Downloading interface

USB Type-C interface

LEDs:

1 user LED, 1 power LED, two LEDs for serial port downloading, 1 RGB LED

Button

1 RESET button, 1 BOOT button

Power Pads

For the battery power supply

Software compatibility

Support Micropython / Arduino / CircuitPython

Cover

Projection cover for protecting the circuit

Dimensions

21x17.5 mm

Attention

All the I/O pins are 3.3V, please do not input more than 3.3V, otherwise, the CPU may be damaged.

 

Application

  • Wearable devices
  • Rapid prototyping (directly attached to the expanded PCB as a minimal system)
  • Perfect for all the projects that need mini Arduino
  • USB development (USB to multi-channel TTL/USB host mode, etc.)
  • DIY keyboard

Hardware Pinout

Part List

Seeed Studio XIAO RP2040 Microcontroller x1

Check five pieces of 7-pin male header compatible with Seeed Studio XIAO Series Board!

 

FAQ

Does the XIAO microcontroller come with a pin header?

Currently, all XIAOs don't come with a pin header. You can purchase them through Also add or pin header.

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Very nice, very small developer board.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Does what is says. Nice package size.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Very nice XIAO!
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Well made, very good.
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    It does exactly as it said it would infact the two i had bought were so good , I have ordered another one . Its amazing how such a small package can do so much , Im really pleased with it
    By

FAQ

Items 1 to 5 of 166 total

Show per page