the AI Hardware Partner
Toggle Nav
Loading...

Seeed Studio XIAO ESP32S3 Sense - 2.4GHz Wi-Fi, BLE 5.0, OV2640 camera sensor, digital microphone, 8MB PSRAM, 8MB FLASH, battery charge supported, rich Interface, IoT, embedded ML

SKU
113991115

Seeed Studio XIAO ESP32S3 leverages dual-core ESP32S3 chip, supporting both Wi-Fi and BLE wireless connectivities, which allows battery charge. It integrates built-in camera sensor, digital microphone. It offers 8MB PSRAM, 8MB FLASH, and external SD card slot. All of these make it suitable for embedded ML, like intelligent voice and vision AI.

$13.99
In stock
  • 10+: $12.70
-
+

PRODUCT DETAILS

Seeed Studio XIAO Series are diminutive development boards, sharing a similar hardware structure, where the size is literally thumb-sized. The code name "XIAO" here represents its half feature "Tiny", and the other half will be "Puissant".

Seeed Studio XIAO ESP32S3 Sense integrates a camera sensor, digital microphone, and SD card support. Combining embedded ML computing power and photography capability, this development board can be your great tool to get started with intelligent voice and vision AI.

Feature

  • Powerful MCU Board: Incorporate the ESP32S3 32-bit, dual-core, Xtensa processor chip operating up to 240 MHz, mounted multiple development ports, Arduino / MicroPython supported
  • Advanced Functionality: Detachable OV2640 camera sensor for 1600*1200 resolution, compatible with OV5640 camera sensor, integrating additional digital microphone
  • Great Memory for more Possibilities: Offer 8MB PSRAM and 8MB FLASH, supporting SD card slot for external 32GB FAT memory
  • Outstanding RF performance: Support 2.4GHz Wi-Fi and BLE dual wireless communication, support 100m+ remote communication when connected with U.FL antenna
  • Thumb-sized Compact Design: 21 x 17.5mm, adopting the classic form factor of XIAO, suitable for space-limited projects like wearable devices
  • Pretrained Al model from SenseCraft Al for no-code deployment

Description

Seeed Studio XIAO ESP32S3 Sense is built around a highly-integrated, Xtensa processor ESP32-S3R8 SoC, which supports 2.4GHz WiFi and low-power Bluetooth® BLE 5.0 dual-mode for multiple wireless applications. It has lithium battery charge management capability.

As the advanced version of Seeed Studio XIAO ESP32S3, this board comes with a plug-in OV2640 camera sensor for displaying full 1600*1200 resolution. The base of it is even compatible with OV5640 for supporting up to 2592*1944 resolution. The digital microphone is also carried with the board for voice sensing and audio recognition. SenseCraft AI provides various pre-trained Artificial Intelligence (AI) models and no-code deployment to XIAO ESP32S3 Sense. 

With powerful SoC and built-in sensors, this development board has 8MB PSRAM and 8MB FLASH on the chip, an additional SD card slot for supporting up to 32GB FAT memory. These allow the board for more programming space and bring even more possibilities into embedded ML scenarios.

Being a number to the Seeed Studio XIAO family, the board deservedly maintains the classic thumb-sized form-factor design and elegant productization of single-sided components mounting.

Please be noted that the pins are not included in this product. If you require the pins, please visit the following page to make a purchase. 

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

 

 

You can have access to the Seeed Studio Grove ecosystem by connecting it to the compatible Seeed Studio XIAO expansion board. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Get started and explore the infinite possibilities of the Seeed Studio XIAO series!

Application

  • Image processing
  • Speech Recognition
  • Video Monitoring
  • Wearable devices
  • Smart Homes
  • Health monitoring
  • Education
  • Low-Power(LP) networking
  • Rapid prototyping

Specification

Item

Seeed Studio XIAO ESP32S3

Seeed Studio XIAO ESP32S3 Sense

Processor

ESP32-S3R8

Xtensa LX7 dual-core,32-bit processor that operates at up to 240 MHZ

Wireless

Complete 2.4GHz Wi-Fi subsystem

BLE: Bluetooth 5.0, Bluetooth mesh

Built-in Sensors

/

oV2640 camera sensor for 1600*1200

Digital Microphone

Memory

On-chip 8M PSRAM & 8MB Flash

On-chip 8M PSRAM & 8MB Flash
Onboard SD Card Slot, supporting 32GB FAT

lnterface

1x UART,1x IIC,1x llS,1x SPl,11xGPIOs (PWM),9x ADC,1x User LED,1x Charge LED

1x Reset button,1x Boot button

1x UART,1x lIC,1x lIS,1x SPI,11x GPIOs (PWM),9xADC,1x User LED, 1x Charge LED,1x B2B Connector(with 2 additional GPIOs)

1x Reset button, 1x Boot button

Dimensions

21 x 17.5mm

21 x 17.5 x 15mm (with expansion board)

Power

 

Input voltage (Type-C): 5V

lnput voltage (BAT): 4.2V

Circuit operating Voltage (ready to operate):

- Type-C:5V@19mA

- BAT: 3.8V@22mA

Circuit operating Voltage (ready to operate):

-Type-C: 5V@38.3mA

- BAT: 3.8V@43.2mA (with expansion board)

/

Webcam Web application:

- Type-C:
- - Average power consumption: 5V/138mA

- - Photo moment: 5V/341mA
- Battery:
- - Average power consumption: 3.8V/154mA

- - Photo moment: 3.8V/304mA

/

Microphone recording & SD card writing:- Type-C:
- - Average power consumption: 5V/46.5mA

- - Peak power consumption: 5V/89.6mA

- Battery:
- - Average power consumption: 3.8V/54.4mA

- - Peak power consumption: 3.8V/108mA

Charging battery current:100mA

Charging battery current:100mA

Low Power Consumption Model

(Supply Power: 3.8V)

Modem-sleep Model:25mA

Light-sleep Model: 2 mA

Deep Sleep Model:~14 μA

Modem-sleep Model: ~44mA

Light-sleep Model: ~5mA

Deep Sleep Model: ~3mA

Wi-Fi Enabled Power Consumption

Active Model: ~ 100 mA

Active Model: ~ 110 mA (with expansion board)

BLE Enabled Power Consumption

Active Model: ~85 mA

Active Model: ~ 102 mA (with expansion board)

Working Temperature

-40°C ~65°C

Note

There are two additional GPIO on the plug-in camera sensor board linking to the microphone. If you want to apply these two external IO, the microphone should not be used at the same time.

 

Hardware Overview

 

Pinout

 

 

Part List

XIAO ESP32S3

x1

Plug-in camera sensor board

x1

Antenna

x1

 

Note

The purple shell shown in the picture is not in the part list. You can download the 3D drawings in "Documentations" and print it yourself.

 

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
TELEC 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Amazing thumb size board with camera
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Great Product, does exactly as described.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Excellent product.
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Great product. Detailed documentation. Fast delivery.
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    Works greate
    By

FAQ

Items 1 to 5 of 67 total

Show per page