![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
XC2C64A CoolRunner-II CPLD development board
YOU MAY LIKE THIS
PRODUCT DETAILS
Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip. CPLDs can give you the logic you need, with the pinout you want, while saving board space and board revisions.
The CoolRunner-II XC2C CPLD has two separate banks of pins that can operate at different voltages, internal pull-up resistors, and pin keepers. This development board from Dangerous Prototypes will help you build your first custom logic chip using simple schematic entry, Verilog, or VHDL.
XC2C64A CPLD with 64 macrocells
On-board 1.8volt supply for the core
On-board 3.3volt supply for pins
Separate pin banks can be operated at different voltages (1.2volt to 3.3volt)
Selectable 1.8volt, 3.3volt, and external supply for each pin bank
LEDs for output
Push button for input
Populated JTAG header
Easy to program with the Bus Pirate and Bus Blaster
Open source (CC-BY-SA)
Resources
Techsupport
This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
Dimensions | 80mm x80mm x11.8mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454101031 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |