![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
XBee Pro Chip Antenna - S1 (802.15.4)
SKU
113050009
The XBee Pro RF Modules were engineered to meet IEEE 802
YOU MAY LIKE THIS
PRODUCT DETAILS
The XBee Pro RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.
Compared with XBee, the Pro version is longer range, but higher power.
Features
- Regions: US, AU
- Frequency: 2.4GHz
- Positioning: Extended-range multipoint
- RF Line of Sight Range: 1 mile / 1.6 km
- Transmit Power: +18dBm
- Receiver Sensitivity (1% PER): -100dBm
- Form Factor: Through-hole
- RF Data Rate: 250kbps
- Hardware Series: S1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review