![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
XBee Chip Antenna - S1 (802.15.4)
SKU
113050010
The XBee RF Modules were engineered to meet IEEE 802
YOU MAY LIKE THIS
PRODUCT DETAILS
The XBee RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.
Compared with Pro version, this module is lower cost and lower power, but shorter range.
Features
- Regions: US, EU, AU, JP
- Frequency: 2.4GHz
- Positioning: Low-cost, low-power multipoint
- RF Line of Sight Range: 300 ft / 90 m
- Transmit Power: 0dBm
- Receiver Sensitivity (1% PER): -92dBm
- Form Factor: Through-hole
- RF Data Rate: 250kbps
- Hardware Series: S1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review