XBee Chip Antenna - S1 (DigiMesh 2.4)
SKU
113050008
XBee DigiMesh 2
YOU MAY LIKE THIS
PRODUCT DETAILS
XBee DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.
Compared with XBee Pro DigiMesh, this module is lower cost, lower power, but shorter range.
Features
- Regions: US, EU, AU, JP
- Frequency: 2.4GHz
- Positioning: Low-cost, low-power peer-to-peer mesh, sleeping routers
- RF Line of Sight Range: 300 ft / 90 m
- Transmit Power: 0dBm
- Receiver Sensitivity (1% PER): -92dBm
- Form Factor: Through-hole
- RF Data Rate: 250kbps
- Hardware Series: S1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review