![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
WizFi Shield
SKU
113990002
WizFi Shield utilizes fully certified WizFi210 wifi module to provide your Arduino with wireless capability
- 10+: $49.50
YOU MAY LIKE THIS
PRODUCT DETAILS
WizFi Shield utilizes fully certified WizFi210 wifi module to provide your Arduino with wireless capability. SPI interface is used to allow for faster transmission speed and to free up the Arduino's UART. All the software and hardware materials are freely available and open source.
FEATURES
- • Ultra Low Power
- • Operates with standard 802.11b/g/n access point at speed up to11Mbps (802.11b)
- • Security Protocol: WEP, WPA/WPA2-PSK, Enterprise, EAP-FAST, EAP-TLS, EAP-TTLS, PEAP
SPECIFICATION
- • Radio Protocol: IEEE 802.11b/g/n Compatible
- • Supported Data Rates: 11, 5.5, 2, 1 Mbps (IEEE 802.11b)
- • Modulation: DSSS and CCK
- • RF Operating Frequency: 2.4 - 2.497 GHz
- • Antenna Options: Chip antenna and U.FL connector for external antenna
- • Networking Protocols: UDP, TCP/IP (IPv4), DHCP, ARP, DNS, HTTP/HTTPS Client and Server(**)
- • Power Consumption(Typical): Standby = 34.0 μA, Receive = 125.0 mA, Transmit = 135.0 mA
- • RF Output Power (Typical): 8dBm ± 1dBm
- • I/O Interface: UART, SPI, I2C WAKE, ALARM, GPIOs
- • Power Source: 5V
- • Dimensions: 68 x 66 x 19 mm
DOCUMENTS
More informations, including schematic, layout, example code, documents, please refer to WizFi Shield webpage.
Technical details
Dimensions | 70mm x60mm x20mm |
Weight | G.W 34g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review