![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wireless Power Supply
SKU
106990011
Wireless Power Supply is a charging module applies in electronic equipments in common use for close wireless charging or power supply
YOU MAY LIKE THIS
PRODUCT DETAILS
Wireless Power Supply is a charging module applies in electronic equipments in common use for close wireless charging or power supply. It’s composed of transmitter (black) and receiver (white) module. The transmitter module need 12Vdc power support, use the principle of electromagnetic induction to offer converted power to receiver module. The receiver module receives the power support and output stable 5V to recharging device.
Features
- Wireless charging or Power supply
- Output stable direct current
- Easy-to-use
- Slim Structure
- Can be built-in electronic products
Key Specifications
- Input voltage: 12Vdc
- Output voltage: 5Vdc
- Output current: 300~400mA
- Transmitter module: 5mm*45mm*60mm
- Receiver module: 2mm*40mm*55mm
Applications
- Electronic digital
- Wireless sensors
- Mobile charging
- Non-contact applications
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review