![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wireless Charging PCB Module 5-12V
SKU
106990018
This wireless charging module can be used in various electronic equipment for a better wireless charging solution.
- 10+: $6.72
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Stable output power supply of 5V/ 700mA
- Transmitter and receiver insulation coils built into PCB
- Ultrathin design to easily integrate into smaller devices
Description
This wireless charging module can be used in various electronic equipment for a better wireless charging solution. Consisting of a transmitter and a receiver with insulation coils built into the PCBs, you could turn your ordinary power supply into a wireless power supply with stable 5V output voltage and a maximum 700mA output current. Its compact size fits well to integrate into smaller devices.
Note
This wireless charging module cannot charge mobile phones, and can only charge devices connected to the receiving end.
Specifications
- Input Voltage: 5~12Vdc
- Input Voltage(limits): 13.5Vdc
- Output Voltage: 5Vdc
- Output Current(maximum): 700mA
- Output Current(no-load): 30~50mA
- Transmitter Coil Inductance: 5uH
- Transmit-receive distance: 5mm
- Transmitter Dimensions: 61*41*1mm
- Receiver Dimensions: 48*31*0.3mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 110mm x65mm x18.5mm |
Weight | G.W 9.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8543708900 |
UPC | 841454101604 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review