![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wireless Charging Module - 5V&1A
SKU
106990017
The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply
- 10+: $7.23
YOU MAY LIKE THIS
PRODUCT DETAILS
The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply. Consisted of a transmitter and insulation coil, it could serve as a replacement for the Wireless Power Supply with stable 5V output voltage and maximum 1.2A output current. Its small size and insulation coil is more suitable for using in wireless project.
Most important of all, you can get the output 5v and 1A with 5v input voltage.
Feature:
-
High efficiency
-
stabilized power supply
-
Input Voltage: 5V dc
-
Output Current: 1A
-
Space-saving design
Specification:
-
Input Voltage: 5Vdc
-
Input Voltage(limits): 5Vdc
-
Output Voltage: 5Vdc
-
Output Current(maximum): 1.2A
-
Output Current(no-load): 30~50mA
-
Transmitter Coil Inductance: 3.7uH
-
Receiver Coil Inductance: 14uH
-
Transmit-receive distance: 2-10mm
-
Transmitter :22.1*13.1*3.2mm
-
Receiver: 24.2*9.8*5.36mm
-
Coil Diameter: 43mm
-
Coil Height: 2.3mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 26g |
Battery | Exclude |
Part List
Transmitter | 1 |
Receiver | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8543708900 |
UPC | 841454101611 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page