![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wire Connector Set
SKU
110990056
This is a clamp lock wire connector set of one 2-bit unit and one 3-bit unit
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a clamp lock wire connector set of one 2-bit unit and one 3-bit unit. Either 2-bit or 3-bit unit has a dual clamp design, convenient for tool-free connection. The max withstanding voltage of the material is up to 380V. So you can use it on household grid projects.
Features
- Tool-free connection
- Safe & reliable
- CE certificated
Specifications
- Withstanding voltage & current: 10A/380V
- Dimensions(per bit) : 20*7.5*8mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8536901100 |
USHSCODE | 8536698000 |
UPC | 841454101659 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
handy for making temporary connections They work as expected
FAQ
Show
per page