The Wio Tracker 1110 Dev Board is based on Wio-WM1110 Wireless Module and integrates Semtech's LR1110 LoRa® transceiver and a multi-purpose radio front-end for geolocation, it's a user-friendly, LoRa-based tracking development platform.
With its compact size and rich Grove interfaces, the Wio Tracker 1110 Dev Board is conveniently equipped with onboard antennas for easy deployment. It supports the Arduino development environment and LoRaWAN® protocol stack, making it ideal for tracking-related IoT projects.
LoRa® and Positioning (Semtech LR1110)
LoRaWAN® Protocol | V1.0.4 |
Frequency Plan | 863~928MHz |
Sensitivity | -125dBm @125K/SF7 -141dBm @125K/SF12 |
Output Power | 20dBm max @LoRa® |
Positioning Technology | GNSS(GPS/BeiDou), WiFi Sniffer |
Range | 2~10km (Depends on antenna and environment) |
Bluetooth(Nordic nRF52840)
Bluetooth | Bluetooth 5.3 |
Flash | 1MB |
RAM | 256KB |
Protocol | Bluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks |
Output Power | 6dBm max @Bluetooth |
General
Voltage - supply | 5V (USB 2.0 Type-C) | |
Battery Connector | 3.7V | |
Interface | RFIO | GNSS Antenna Connector* 1 LoRa Antenna Connector* 1 |
USB type-C | * 1 | |
Grove Interface | ADC* 1I2C* 1UART* 1 Digital*3 | |
Button | USER | Configurable button |
RESET | Reset | |
Exterior FLASH Memory | 4M | |
Onboard Sensors
TH Sensor (SHT41) | ||
Range | Accuracy | |
Temperature | -40~125°C | ± 0.2°C |
Humidity | 0~100%RH | ±1.8%RH |
3-Axis Accelerometer(LIS3DHTR) | |
Range | ±2g, 4g, 8g, 16g |
Bandwidth | 0.5Hz ~ 625Hz |
Sensitivity (LSB/g) | 1000 (±2g) ~ 83 (±16g) |
Benefiting from Semtech's LR1110, the Wio-Tracker 1110 Dev Board provides long-distance, low-power LoRa® communication. To learn about Long Range and its features such as network architecture and applications, you can check out An introduction of LoRa® and LoRaWAN® technology, It explains what Long Range is, how it works, and its pros and cons.
The Wio-Tracker 1110 Dev Board integrates Multi-Purpose Radio Front-End Targeting Geolocation Purposes. It's equipped with GNSS(GPS/BeiDou) dedicated to outdoor positioning, as well as Wi-Fi Sniffer and Bluetooth scanning for indoor positioning. It's able to automatically transition between outdoor and indoor activities, replacing the need to build different trackers for indoor or outdoor use, this provides all-around location coverage while reducing complexity and cost.
In addition to the onboard temperature and humidity sensor(SHT41) and 3-axis accelerometer(LIS3DHTR), it features a series of peripheral interfaces, and supports ADC/UART and IIC transmission protocols, which can be connected to 300+ Grove modules, enabling easy upgrades to smarter solutions.
We provide a plug-and-play demo, where users can simply scan a QR code, connect the power, get location and sensor data on the SenseCAP Mate APP within 5 minutes.
Wio-Tracker 1110 Dev Board is a fully open-source powerful IoT development platform, compatible with Arduino IDE, it comes with a set of example applications and code samples to help you get started smoothly and quickly.
| HSCODE | 8517180050 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
Wio Tracker 1110 Dev Board | x1 |
Plastic Packing Box | x1 |
Enhance your tracking and environmental monitoring applications with the Wio Tracker 1110 Dev Board - Unleashing indoor and outdoor positioning power through LR1110 and Nordic nRF52840 chips, LoRa®, Bluetooth, GPS, and Grove Capabilities.