the AI Hardware Partner
Toggle Nav
Loading...

Wio Tracker 1110 Dev Board for Meshtastic

It is based on the Nordic nRF52840 BLE and Semtech LR1110 LoRa design. Compatible with Meshtastic firmware, it is a plug-and-play development kit for building your low-power Meshtastic tracker devices.

$30.90
In stock
-
+
Also Add: $0.00

PRODUCT DETAILS

Features

  • Supports Meshtastic.
  • Supports over 300 Seeed Grove sensors, making it highly adaptable to various tracking and sensing requirements.
  • Onboard temperature sensor, humidity sensor, and three-axis accelerometer to capture diverse environmental and motion data.
  • A fully open-source platform leveraging the extensive LR1110 and nRF52840 open-source ecosystem for limitless application possibilities.

Specification

General

Voltage - supply

5V (USB 2.0 Type-C)

Battery Connector

3.7V

Interface

RFIO

GNSS Antenna Connector* 1

LoRa Antenna Connector* 1

USB type-C

* 1

Grove Interface

ADC* 1I2C* 1UART* 1

Digital*3

Button

USER

Configurable button

RESET

Reset

Exterior FLASH Memory

4M

LoRa® and Positioning with Semtech LR1110 (This Kit Only Use the LoRa® RF transceiver)

LoRaWAN® Protocol

V1.0.4

Frequency Plan

863~928MHz

Sensitivity

-125dBm @125K/SF7

-141dBm @125K/SF12

Output Power

20dBm max @LoRa®

Positioning Technology

GNSS(GPS/BeiDou), WiFi Sniffer

Range

2~10km (Depends on antenna and environment)

Bluetooth (Nordic nRF52840)

Bluetooth

Bluetooth 5.3

Flash

1MB

RAM

256KB

Protocol

Bluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks

Output Power

6dBm max @Bluetooth

Onboard Sensors - TH Sensor (SHT41)

 

Range

Accuracy

Temperature

-40~85°C

± 0.2°C

Humidity

0~100%RH

±1.8%RH

Onboard Sensors - 3-Axis Accelerometer( Not Used)

Range

±2g, 4g, 8g, 16g

Bandwidth

0.5Hz ~ 625Hz

Sensitivity (LSB/g)

1000 (±2g) ~ 83 (±16g)

Hardware overview

Application

If you've built a Meshtastic device with GPS, temperature, and humidity sensors, numerous potential applications await. Use the Meshtastic APP to communicate with low-power, long-range LoRa® devices via your phone. Connect with nearby nodes, participate in group chats, and share geographic locations—all in areas without cellular coverage.

Recommended Use Cases:

  • Asset Tracking: Track the movement and location of your assets and monitor environmental conditions in real-time where the asset is located for better management.
  • Outdoor Adventure: Use the kit to build a Meshtastic device for off-grid communication with your hiking or camping group. The GPS can help track locations, while temperature and humidity sensors can provide real-time environmental data to ensure safety.
     

  • Environmental Monitoring: Collect and transmit environmental data. Deploy the device in remote areas to monitor and log temperature and humidity over time, contributing to local weather data collection. Use the device to track and monitor environmental conditions in wildlife habitats, aiding in research and conservation efforts.
     

Part List

Wio Tracker 1110 Dev Board for Meshtastic

x1

Lithium Battery

x1

3M Round Stickers

x1

 

ECCN/HTS

HSCODE 8543709990
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ