![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Lite RISC-V (GD32VF103) - With ESP8266
Wio Lite RISC-V is a feather form factor RISC-V development board Based on GD32VF103, with the onboard ESP8266 Wio Core, it also features WiFi function.
- 10+: $6.10
YOU MAY LIKE THIS
PRODUCT DETAILS
We've released Wio Lite W600 WiFi and Wio Lite MG126 Bluetooth, now the third brother of Wio Lite family is coming -- Wio Lite RISC-V.
Wio Lite RISC-V is a feather form factor RISC-V development board Based on GD32VF103, with the onboard ESP8266 Wio Core, it also features WiFi function.
GD32VF103CBT6 is a Bumblebee core based on Nuclei System Technology. Support RV32IMAC instruction set and ECLIC fast interrupt function. Core power consumption is only 1/3 of that of traditional Cortex-M3.
Onboard ESP8266 WiFi core and Lipo charging circuit make it a perfect IoT control board. There is also a micro SD slot at the backside of this board, which can expand system resources.
Meanwhile, as a Wio Lite Board, Wio Lite RISC-V definitely can work with the Grove Shield for Wio Lite. With this shield, over 200 Grove sensors, actuators and displays are all yours. For instance, you can choose whatever grove OLED you like to make it a visual development board.
Features
- RISC-V MCU GD32VF103CBT6
- ESP8266 WiFi Wio Core
- Feather form factor
- JST2.0 Lipo Port
- Onboard SD Slot
- USB Type C
Hardware Overview
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis is a very interesting board with that GD32VF103 RISC-V processor and the ESP8266 for wifi. The documentation is very thin and that lets this board down.