![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Lite MG126 - ATSAMD21 Cortex-M0 Blue Wireless Development Board
The Wio Lite MG126 is a cost-effective Arduino compatible board with MG126 Bluetooth Module. SAM D21 + MG126 makes it a perfect solution for the Arduino Bluetooth BLE board.
- 10+: $8.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Last week, we released the first product of the Wio Lite series, the Wio Lite W600, which is a SAM D21 + W600 WiFi development board and it was well received by users. Today, we bring you another new product in the Wio Lite series, the Wio Lite MG126 Bluetooth development board.
Wio Lite MG126 is a cost-effective SAMD21 based development board with the on-board MG126 Bluetooth Module. SAM D21 is an ARM Cortex-M0+ based microcontroller and the MG126 is a 2.4GHz single-mode Bluetooth transceiver module. The same with Wio Lite W600, this board is also compatible with Arduino zero( Used the same Arduino Core SAM D21) and has the same compatible form factor with Adafruit Feather series.
We break out the 3.3V I/O pins of SAM D21, SAM D21 chip has rich I / O resources, including 14 digital pins, 6 analog pins, 1 UART port, 1 I2C port, and 1 ICSP port. More and more boards in Seeed use type C interfaces to supply power and transmit data, so does the Wio Lite MG126. Meanwhile, there is a JST2.0 Li-Po battery port, you can use 3.5V or 4.2V Li-Po battery to power this board.
Now, let's talk about the Bluetooth Core, the MG126. MG126 is a 2.4GHz BLE RF transceiver with software configurable registers, embedded packet handling engine. It can work with ultra-low power. The Bluetooth air data rate of MG126 is 1Mbps and MG126 can talks with Arduino core at the speed of 4Mbps via the SPI interface.
Best of all, we've released the Grove Shield for Wio Lite, with this shield, over 200 Grove sensors, actuators and displays are all yours.
Goodbye, complex wiring with the breadboard and annoying welding with the soldering iron.
Hello, Grove!
Tip
Wio Lite is a new product line from Seeed, and Wio Lite W600 is the first product in this series. Similar to the great Adafruit Feather series, the Wio Lite series is small in size and uniform in pins. Different performance and features are available when equipped with different processors and modules. Actually, Wio Lite is compatible with Feather board pins, we believe Feather is a very successful development platform in the community, and there are already many cool Feather boards out there from Adafruit. The Wio Lite aims at adding different wireless solutions to enrich the Feather community and provide more possibility for Feather users.
Features
- Arduino Zero Compatible/ Adafruit Feather Compatible
- 2.4GHz ISM band operation with 2MHz channel spacing
- 1Mbps air data rate
- ultra-low power
Hardware Overview
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |