![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Lite AI Single Board: Powerful AI vision development board based on the STM32H725AE chip
Wio Lite AI Single Board is a microcontroller vision development board based on the STM32H725AE chip which is an Arm® Cortex®-M7 32-bit 550 MHz high-performance microprocessor. It is equipped with 16MB SPI NOR flash, 8MB PSRAM, dual-band 2.4GHz/5GHz Wi-Fi and Bluetooth 5.1. Also, there are one 40-Pin FPC port for LCD RGB565 or RGB888 and one 24-Pin FPC port for a DCMI camera on this board, which makes it a cost-efficient deveopment board for vision projects.
Get a Wio Lite AI Kit to have a quick start of your vision projects!
- 10+: $26.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Based on STM32H725AE Chip, an Arm® Cortex®-M7 32-bit 550 MHz high-performance microprocessor
- 16MB SPI NOR flash and 8MB PSRAM
- Include a 40-Pin FPC port for LCD RGB565 or RGB888 and a 24-Pin FPC port for a DCMI camera
- Wireless connectivity with dual-band 2.4GHz / 5GHz Wi-Fi and Bluetooth 5.1
- One USB Type-C for power supply and one micro-SD card slot for extra storage
- Provide software support for a quick start of vision projects
Description
Wio Lite AI Single Board is a microcontroller vision development board based on the STM32H725AE chip which is an Arm® Cortex®-M7 32-bit 550 MHz high-performance microprocessor. It is designed in feather development board form factor for greater simplicity and rapid project development assistance.
For project development, both ST and Seeed Studio offer software support for a quick start of Wio Lite AI Single Board for vision projects.
ST provide STM32Cube.AI,the industry’s most advanced toolkit capable of interoperating with popular deep learning libraries to convert any artificial neural network for Wio Lite AI to run optimized inferences.
Seeed will provide an Arduino development environment for Wio lite AI to reduce your learning costs and can help beginners to quickly learn microcontroller machine vision and apply it to real production environments.
Also, Wio Lite AI Single Board has 8M PSRAM Memory controller for multitasking performance, 16MB SPI NOR flash for the operating system as well as a micro-SD card slot for extra storage. It also has wireless connectivity with a dual-band 2.4GHz/5GHz WiFi and Bluetooth 5.1.
Wio Lite AI Single Board has STMH725AE I/O for expansion, the I/O level of the board is 3.3V. There are 6 analog pins and 14 digital pins, also, one UART, one I2C, one SPI, one CAN and SWDIO port is available. You can power the board with 5V USB Type-C.
The board has a 24-Pin FPC port for a DCMI camera and a 40-Pin FPC port for LCD RGB565 or RGB888, which makes it easy to apply into a vision project. Also, there is a extra 12-pin audio slot for Audio expansion.
Applications
Data Collection Device for Machine Learning
Hand-held Device IoT Controller
Education
Motor drive and application control
Alarm systems, video intercom, and HVAC
Specification
Specification | Details |
---|---|
MCU | STM32H725AE Arm® Cortex®-M7 32-bit 550Mhz |
Memory | 8MB APMemory PSRAM |
Storage | 16MB SPI Nor flash; Micro-SD card slot |
Display | 40 Pin FPC port for LCD RGB565 or RGB888 |
Camera | 24 Pin FPC port for DCMI Camera(OV2640) |
Audio | 12 Pin FPC port for Audio |
Wireless Connectivity | Dual-band 2.4GHz / 5GHz Wi-Fi Bluetooth |
Power | 5V/3A using USB Type-C port |
Dimension | 70.3mm*26mm |
Weight | 9g |
Hardware Overview
Part List
Wio Lite AI board x1;
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |