![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Link
Wio Link is designed to simplify your IoT development. It is an ESP8266 based open-source Wi-Fi development board to create IoT applications by virtualizing plug-n-play modules to RESTful APIs with mobile APPs.
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
For more information, please visit iot.seeed.cc.
Wio Link is designed to simplify your IoT development. It is an ESP8266 based open-source Wi-Fi development board to create IoT applications by virtualizing plug-n-play modules to RESTful APIs with mobile APPs.
The traditional methodology of building IoT applications consists of electronic engineering, micro-controller programming, network programming, IoT protocols handling and application development. Every step involves various hardware and software knowledge and challenges.
This time, we define a new way to create IoT applications. No hardware programming. No breadboard. No jumper wires. No soldering. 3 steps. 5 minutes. Build your own IoT applications!
Features
-
Visual Configuration
-
OTA (Over-The-Air) Firmware Updates
-
Plug-n-Play Groves
-
IFTTT Application
-
Android & iOS APPs
-
RESTful APIs
Warning
The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.
BASIC DEMO
Learn more at our Recipe.
Learn more at our Recipe.
Learn more at our Recipe.
Learn more at our Recipe.
Learn more at our Recipe.
Technical details
Dimensions | 55mm x48mm x6.5mm |
Weight | G.W 48g |
Battery | Exclude |
Wi-Fi Network Protocol | 802.11b/g/n |
Wi-Fi Encryption Technologies | WEP/TKIP/AES |
Flash Memory | 4MByte |
Output DC Current | 1000mA MAX |
Operating Voltage | 3.3V |
Charge Current | 500mA MAX |
Battery holder: | 3.4~4.2V |
MICRO USB | 5V |
Part List
Wio Link | 1 |
USB Cable | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454117346 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
IC ID | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resource
Hardware
Software
More documentation and references
SHARED BY USERS
REVIEWS
-
Excellent!!!
-
-