![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Link Starter Kit
Specially selected Grove set Plug-n-play with Grove connectors Friendly for starters Designed for IoT application development Cost-effective
- 10+: $48.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit is aimed at starters. The functional modules included in this kit are selected especially for a beginner which are frequently required modules, and very cost-effective. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without much programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be a perfect utility to make things around smarter for everyone. Now let's enjoy being a maker.
Features
-
Include common frequently-used environment-monitoring functional modules
-
Grove port interfaced, more practical function and less work
-
Completely easy to make things around you smarter and add fun to daily life.
-
Cost-effective
Part List
-
1x Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter
-
1x Wio Link
Warning
The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.
Technical details
Dimensions | 190mm x120mm x45mm |
Weight | G.W 260g |
Battery | Exclude |
Part List
Grove - Button | 1 |
Grove - Relay | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Digital Light Sensor | 1 |
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Wio Link | 1 |
Micro USB Cable - 48cm | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis is the best way to get started with Wio Link.