![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Link Event Kit
Include 4 frequently-used event-monitoring Grove modules 5 minutes to build your IoT application Plug-n-play Grove port interfaced Drag and drop App for OS & Android
- 10+: $35.10
YOU MAY LIKE THIS
PRODUCT DETAILS
Wio Link Event Kit is an event-monitoring kit which includes some typical event-triggered Grove functional modules to build smart IoT devices. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over the internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone.
Features
-
Include common frequently-used event-monitoring functional modules
-
Completely easy to make things around you smarter
-
Grove port interfaced, more practical function and less work
Part List
-
1x Wio Link
Warning
The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.
Technical details
Dimensions | 160mm x90mm x40mm |
Weight | G.W 144g |
Battery | Exclude |
Part List
Wio Link | 1 |
Grove - Button | 1 |
Grove - Magnetic Switch | 1 |
Grove - IR Distance Interrupt | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Micro USB Cable - 48cm | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
function is good. good